Catalog navigation
CAD model selection
Company
Branham, WC
Description
Insert-A-Shaft® CRL Series 20 - WC Branham - Gearbox
Bill of material
CRL20RH1:1A.625B1.00
Part No.
CRL20RH1:1A.625B1.00
Product
4306-0028
Ratio
1:1
Rotation
Right Hand
A Bore Shaft Dia.
0.625
INCH
A-Bore Key Size
3/16 x 3/32
INCH
B Bore Shaft Dia.
1.000
INCH
B-Bore Key Size
1/4 x 1/8
INCH
Mounting
Standard Mounting
Download CAD models
Previews
3D
Dimension
2D