??
CAD model selection
HELP_VARIABLE
Company
Branham, WC
Description
Insert-A-Shaft® Series 10 Metric - WC Branham - Gearbox
Bill of material
IAS101:1RHA16B16
Part No.
IAS101:1RHA16B16
Product
4304-0128
Ratio
1:1
A-Bore Shaft Dia.
16 mm
A-Bore Key Size
1/8 x 1/16
B-Bore Shaft Dia.
16 mm
B-Bore Key Size
1/8 x 1/16
Rotation
Right Hand
Mounting
Standard Mounting
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.