??
CAD model selection
HELP_VARIABLE
Company
Branham, WC
Description
Stainless Steel Gearboxes - WC Branham - Gearbox
Bill of material
SSCRL15RH1:1A.625B.625
Part No.
SSCRL15RH1:1A.625B.625
Product
4304-0790
Ratio
1:1
Rotation
Right Hand
A-Bore Shaft Dia.
0.625 Inch
A-Bore Key Size
3/16 x 3/32 Inch
B-Bore Shaft Dia.
0.625 Inch
B-Bore Key Size
3/16 x 3/32 Inch
Mounting
Standard Mounting
Bore Centerline Distance
1.5 Inch
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.