??
CAD model selection
HELP_VARIABLE
Company
Branham, WC
Description
Insert-A-Shaft® Series 25 Metric - WC Branham - Gearbox
Bill of material
IAS251:1LHA30B30
Part No.
IAS251:1LHA30B30
Product
4305-0031
Ratio
1:1
Rotation
Left Hand
A-Bore Shaft Dia.
30 mm
A-Bore Key Size
8 mm
B-Bore Shaft Dia.
30 mm
B-Bore Key Size
8 mm
Mounting
Standard Mounting
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.