??
CAD model selection
HELP_VARIABLE
Company
Branham, WC
Description
Insert-A-Shaft® Series 25 - WC Branham - Gearbox
Bill of material
IAS253:2RHA125B.750
Part No.
IAS253:2RHA125B.750
Product
4304-0332
Ratio
3:2
Rotation
Right Hand
Mounting
Standard Mounting
A-Bore Shaft Dia.
1.25 Inch
A-Bore Key Size
1/4 x 1/8 Inch
B-Bore Shaft Dia.
.750 Inch
B-Bore Key Size
3/16 x 3/32 Inch
Download CAD models
Previews
3D
Dimension
2D