Catalog navigation
CAD model selection
Company
Branham, WC
Description
Insert-A-Shaft® Series 15 - WC Branham - Gearbox
Bill of material
IAS15LH1:1A.750B.625
Part No.
IAS15LH1:1A.750B.625
Product
4304-0543
Ratio
1:1
Rotation
Left Hand
Mounting
Standard Mounting
A-Bore Shaft Dia.
0.750 Inch
A-Bore Shaft Dia.
3/16 x 3/32 Inch
B-Bore Shaft Dia.
0.625 Inch
B-Bore Key Size
3/16 x 3/32 Inch
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.