??
CAD model selection
HELP_VARIABLE
Company
Branham, WC
Description
Insert-A-Shaft® Series 10 Mini - WC Branham - Gearbox
Bill of material
IAS101:1LHA.500B.625
Part No.
IAS101:1LHA.500B.625
Product
4304-0119
Ratio
1:1
Rotation
Left Hand
A Bore Shaft Dia.
0.500 Inch
A-Bore Key Size
1/8 x 1/16 Inch
B Bore Shaft Dia.
0.625 Inch
B-Bore Key Size
3/16 x 3/32 Inch
Mounting
Standard Mounting
AU
0.12500
BU
0.06250
AD
0.12500
BD
0.06250
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.