??
CAD model selection
HELP_VARIABLE
Company
Branham WC
Description
Insert-A-Shaft® CRL Series 30 Metric - WC Branham - Gearbox
Bill of material
CRL301:1LHA25B20
Part No.
CRL301:1LHA25B20
Product
4306-0663
Ratio
1:1
Rotation
Left Hand
A Bore Shaft Dia.
25 mm
A-Bore Key Size
8 mm
B Bore Shaft Dia.
20 mm
B-Bore Key Size
6 mm
Mounting
Standard Mounting
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.