??
CAD model selection
HELP_VARIABLE
Company
Branham, WC
Description
Insert-A-Shaft® CRL Series 30 - WC Branham - Gearbox
Bill of material
CRL301:1LHA.750B.750
Part No.
CRL301:1LHA.750B.750
Product
4306-0647
Ratio
1:1
Rotation
Left Hand
A Bore Shaft Dia.
0.750 Inch
A-Bore Key Size
3/16 x 3/32 Inch
A Bore Shaft Dia.
0.750 Inch
B-Bore Key Size
3/16 x 3/32 Inch
Mounting
Base Mounting
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.