Catalog navigation
CAD model selection
Company
Branham, WC
Description
Insert-A-Shaft® CRL Series 20 - WC Branham - Gearbox
Bill of material
CRL20LH1:1A.625B.625
Part No.
CRL20LH1:1A.625B.625
Product
4306-0021
Ratio
1:1
Rotation
Left Hand
A Bore Shaft Dia.
0.625 Inch
A-Bore Key Size
3/16 x 3/32 Inch
B Bore Shaft Dia.
0.625 Inch
B-Bore Key Size
3/16 x 3/32 Inch
Mounting
Standard Mounting
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.