??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Branham, WC
Description
Insert-A-Shaft® CRL Series 15 - WC Branham - Gearbox
Bill of material
CRL15LH1:1A.500B.500
Part No.
CRL15LH1:1A.500B.500
Product
4304-0597
Ratio
1:1
Rotation
Left Hand
A-Bore Shaft Dia.
0.500 Inch
A-Bore Key Size
1/8 x 1/16 Inch
B-Bore Shaft Dia.
0.500 Inch
B-Bore Key Size
1/8 x 1/16 Inch
Mounting
Standard Mounting
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.