??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Branham WC
Description
Glide Right™ Wash Down - WC Branham - Gearbox
Bill of material
GRWDM1:1LHA.625B.625
Part No.
GRWDM1:1LHA.625B.625
Product
4304-0878
Ratio
1:1
Rotation
Left Hand
A Bore Shaft Dia.
0.625 Inch
A-Bore Key Size
3/16 x 3/32 Inch
B Bore Shaft Dia.
0.625 Inch
B-Bore Key Size
3/16 x 3/32 Inch
T-O-M Item No.
0125-0420
Mounting
Standard Mounting
Bore Centerline Distance
1.0 Inch
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.