??
CAD model selection
HELP_VARIABLE
Company
Branham, WC
Description
Glide Right™ Metric - WC Branham - Gearbox
Bill of material
GRBM1:1LHA20B20
Part No.
GRBM1:1LHA20B20
Product
4304-0901
Ratio
1:1
Rotation
Left Hand
A Bore Shaft Dia.
20 mm
A-Bore Key Size
6 mm
B Bore Shaft Dia.
20 mm
B-Bore Key Size
6 mm
T-O-M Item No.
0221-0410
Mounting
Base Mounting
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.