??
CAD model selection
HELP_VARIABLE
Company
Branham, WC
Description
CRL Washdown Gearboxes - WC Branham - Gearbox
Bill of material
WDCRL1:1LHA.625B.625
Part No.
WDCRL1:1LHA.625B.625
Product
4304-0741
Ratio
1:1
Rotation
Left Hand
A-Bore Shaft Dia.
0.625 Inch
A-Bore Key Size
3/16 x 3/32 Inch
B-Bore Shaft Dia.
0.625 Inch
B-Bore Key Size
3/16 x 3/32 Inch
Mounting
Standard Mounting
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.