??
CAD model selection
HELP_VARIABLE
Company
Branham WC
Description
Brake Discs and Disc/Hub Assys - WC Branham - Pneumatic and Hydraulic Brake Discs
Bill of material
4802-0014
Part No.
4802-0014
Name
8.0 Dia. Inch
Description
Fixed Disc/Hub Assy
Bore Dia.
0.875 Inch
Disc Thick. /Spacer
5/32 / A
Key Size
3/16 x 3/16 Inch
BDH
0.875 Inch
Dim A.
8 Inch
Dim B.
- Inch
Dim C.
- Inch
Dim D.
- Inch
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.