Catalog navigation
CAD model selection
Company
Branham, WC
Description
Insert-A-Shaft® Series 25 Metric - WC Branham - Gearbox
Bill of material
IAS251:1LHA30B25
Part No.
IAS251:1LHA30B25
Product
4305-0033
Ratio
1:1
Rotation
Left Hand
A-Bore Shaft Dia.
30
mm
A-Bore Key Size
8
mm
B-Bore Shaft Dia.
25
mm
B-Bore Key Size
8
mm
Mounting
Standard Mounting
Download CAD models
Previews
3D
Dimension
2D