Catalog navigation
CAD model selection
Company
Branham, WC
Description
Insert-A-Shaft® Series E10 - WC Branham - Gearbox
Bill of material
IAS10EFM1:1RHA.500B.500
Part No.
IAS10EFM1:1RHA.500B.500
Product
4301-0102
Ratio
1:1
Rotation
Right Hand
A Bore Shaft Dia.
0.500
Inch
A-Bore Key Size
1/8 x 1/16 Inch
B Bore Shaft Dia.
0.500
Inch
B-Bore Key Size
1/8 x 1/16
Inch
Mounting
Foot Mounting
Download CAD models
Previews
3D
Dimension
2D